Schneider-Electric
 
KNA63ZJ4 picture- web-product-data-sheet
KNA63ZJ4
Jointing unit, Canalis KN, 40/63A, spare part
Schneider Electric
Characteristics
Main
Range of product Canalis
Product name KN
Product or component type Electrical and mechanical jointing
Product compatibility KN
[Ie] rated operational current 40 A
63 A
Offer type Spare part
Colour White (RAL 9001)
Complementary
Device application Low power distribution
[Ue] rated operational voltage 230...500 V
Control type Without
Number of circuits 1
Width 200 mm
Depth 38 mm
Height 100 mm
Net weight 600 g
Environment
IK degree of protection IK08 conforming to IEC 62262
IP degree of protection IP55 conforming to IEC 60529
Standards IEC 61439-6
IEC 60439-2
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.0 cm
Package 1 Width 10.0 cm
Package 1 Length 20.0 cm
Package 1 Weight 466.0 g
Unit Type of Package 2 S02
Number of Units in Package 2 15
Package 2 Height 15.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 7.313 kg
Unit Type of Package 3 P06
Number of Units in Package 3 60
Package 3 Height 29.4 cm
Package 3 Width 60.0 cm
Package 3 Length 80.0 cm
Package 3 Weight 35.65 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months