Schneider-Electric
 
KNB160ZB1 picture- web-product-data-sheet
KNB160ZB1
Blanking plate, Canalis KN, 40A to 160A, IP55, spare part
Schneider Electric
Characteristics
Main
Range of product Canalis
Product name KN
Product or component type Blanking plate
Product compatibility KN
Offer type Spare part
Quantity per set Set of 10
Complementary
Accessory / separate part category Trunking accessory
Device application Restore IP
Mounting location On trunking
Mounting mode By clips
Product weight 2 g
Environment
IP degree of protection IP55 conforming to IEC 60529
Standards IEC 61439-6
IEC 60439-2
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7 cm
Package 1 Width 9 cm
Package 1 Length 12 cm
Package 1 Weight 179 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 8 cm
Package 2 Width 8.5 cm
Package 2 Length 11 cm
Package 2 Weight 1.8 kg
Unit Type of Package 3 P06
Number of Units in Package 3 100
Package 3 Height 50 cm
Package 3 Width 80 cm
Package 3 Length 60 cm
Package 3 Weight 25.25 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Halogen content performance Halogen free product
Contractual warranty
Warranty 18 months