Schneider-Electric
 
KNB160ZF1 picture- web-product-data-sheet
KNB160ZF1
Fixing brackets, Canalis KN, 40A to 160A, suspended on M8 rod, maximum load 80kg
Schneider Electric
Characteristics
Main
Range of product Canalis
Product name KN
Product or component type Fixing bracket
Product compatibility KN
Fixing device mounting Suspended on threaded rod
Maximum load 80 kg
Quantity per set Set of 10
Complementary
Accessory / separate part category Fixing accessory
Width 61 mm
Depth 23 mm
Height 118 mm
Product weight 126 g
Environment
Standards IEC 60439-2
IEC 61439-6
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.300 cm
Package 1 Width 5.500 cm
Package 1 Length 11.000 cm
Package 1 Weight 129.000 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 6.000 cm
Package 2 Width 12.000 cm
Package 2 Length 25.000 cm
Package 2 Weight 1.310 kg
Unit Type of Package 3 S02
Number of Units in Package 3 60
Package 3 Height 15.000 cm
Package 3 Width 30.000 cm
Package 3 Length 40.000 cm
Package 3 Weight 8.117 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Halogen content performance Halogen free product
Contractual warranty
Warranty 18 months