Schneider-Electric
 
KNB160ZF2 picture- web-product-data-sheet
KNB160ZF2
Fixing brackets, Canalis KN, 40A to 160A, wall mounting, maximum load 39kg
Schneider Electric
Characteristics
Main
Range of product Canalis
Product name KN
Product or component type Fixing bracket
Product compatibility KN
Fixing device mounting Wall mounting
Maximum load 39 kg
Quantity per set Set of 10
Complementary
Accessory / separate part category Fixing accessory
Width 31 mm
Depth 40 mm
Height 97 mm
Net weight 32 g
Environment
Standards IEC 61439-6
IEC 60439-2
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.200 cm
Package 1 Width 3.000 cm
Package 1 Length 9.500 cm
Package 1 Weight 32.000 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 5.000 cm
Package 2 Width 10.000 cm
Package 2 Length 15.000 cm
Package 2 Weight 352.000 g
Unit Type of Package 3 CAR
Number of Units in Package 3 240
Package 3 Height 21.000 cm
Package 3 Width 31.000 cm
Package 3 Length 39.500 cm
Package 3 Weight 8.793 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months