Schneider-Electric
 
KNB160ZFG100 picture- web-product-data-sheet
KNB160ZFG100
Fixing brackets, Canalis KN, 40A to 160A, clipped on trunking, maximum load 11kg
Schneider Electric
Characteristics
Main
Range of product Canalis
Product name KN
Product or component type Fixing bracket
Product compatibility KN
Fixing device mounting Clipped on trunking
Maximum load 11 kg
Quantity per set Set of 4
Complementary
Accessory / separate part category Fixing accessory
Width 41 mm
Depth 177.5 mm
Height 301 mm
Product weight 820 g
Environment
Standards IEC 60439-2
IEC 61439-6
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.000 cm
Package 1 Width 13.500 cm
Package 1 Length 29.400 cm
Package 1 Weight 300.000 g
Unit Type of Package 2 BB1
Number of Units in Package 2 4
Package 2 Height 11.500 cm
Package 2 Width 20.000 cm
Package 2 Length 34.500 cm
Package 2 Weight 2.400 kg
Unit Type of Package 3 P12
Number of Units in Package 3 336
Package 3 Height 92.000 cm
Package 3 Width 80.000 cm
Package 3 Length 120.000 cm
Package 3 Weight 220.000 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Halogen content performance Halogen free product
Contractual warranty
Warranty 18 months