Schneider-Electric
 
KNB160ZFKP1 picture- web-product-data-sheet
KNB160ZFKP1
Trunking fixing system, Canalis KN, 40A to 160A, vertical pendant kit, maximum load 16kg
Schneider Electric
Characteristics
Main
Range of product Canalis
Product name KN
Product or component type Pendant bracket
Product compatibility KN
Fixing device mounting Under ceiling or I-Beam
Maximum load 16 kg
Quantity per set Set of 4
Complementary
Accessory / separate part category Fixing accessory
Width 241 mm
Depth 135 mm
Height 1.2 m
Product weight 1.6 kg
Environment
Standards IEC 61439-6
IEC 60439-2
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 33.900 cm
Package 1 Width 3.400 cm
Package 1 Length 9.200 cm
Package 1 Weight 360.000 g
Unit Type of Package 2 BB1
Number of Units in Package 2 4
Package 2 Height 14.000 cm
Package 2 Width 19.000 cm
Package 2 Length 107.000 cm
Package 2 Weight 6.927 kg
Unit Type of Package 3 P12
Number of Units in Package 3 64
Package 3 Height 74.000 cm
Package 3 Width 80.000 cm
Package 3 Length 120.000 cm
Package 3 Weight 144.000 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Halogen content performance Halogen free product
Contractual warranty
Warranty 18 months