Schneider-Electric
 
KNB160ZFPU picture- web-product-data-sheet
KNB160ZFPU
Spring fixing brackets, Canalis KN, 40A to 160A, suspended on M8 rod, maximum load 100kg
Schneider Electric
Characteristics
Main
Range of product Canalis
Product name KN
Product or component type Fixing bracket
Product compatibility KN
Fixing device mounting Suspended on threaded rod
Maximum load 100 kg
Quantity per set Set of 10
Complementary
Accessory / separate part category Fixing accessory
Width 33 mm
Depth 61 mm
Height 272 mm
Product weight 260 g
Environment
Standards IEC 61439-6
IEC 60439-2
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 26.900 cm
Package 1 Width 3.300 cm
Package 1 Length 6.000 cm
Package 1 Weight 243.000 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 13.000 cm
Package 2 Width 20.000 cm
Package 2 Length 29.000 cm
Package 2 Weight 2.594 kg
Unit Type of Package 3 P06
Number of Units in Package 3 400
Package 3 Height 75.000 cm
Package 3 Width 60.000 cm
Package 3 Length 80.000 cm
Package 3 Weight 108.760 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Halogen content performance Halogen free product
Take-back No
Contractual warranty
Warranty 18 months