Schneider-Electric
 
KNB160ZL20 picture- web-product-data-sheet
KNB160ZL20
Interlocking device, Canalis KN, outlet and tap off unit, red colour
Schneider Electric
Characteristics
Main
Range Canalis
Product name KN
Product or component type Interlock
Product compatibility KN
Range compatibility Canalis KN tap-off unit
Complementary
Accessory / separate part category Tap-off unit accessory
Device application To lock tap-off unit
Standards IEC 61439-6
IEC 60439-2
Colour Red
Product weight 10 g
Quantity per set Set of 10
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 0.400 cm
Package 1 Width 2.700 cm
Package 1 Length 5.700 cm
Package 1 Weight 2.000 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 1.000 cm
Package 2 Width 9.500 cm
Package 2 Length 12.000 cm
Package 2 Weight 22.000 g
Unit Type of Package 3 CAR
Number of Units in Package 3 400
Package 3 Height 13.000 cm
Package 3 Width 20.500 cm
Package 3 Length 30.000 cm
Package 3 Weight 82.000 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Halogen content performance Halogen free product
Contractual warranty
Warranty 18 months