Schneider-Electric
 
KNB160ZL40 picture- web-product-data-sheet
KNB160ZL40
Interlocking device, Canalis KN, outlet and tap off unit, blue colour
Schneider Electric
Characteristics
Main
Range Canalis
Product name KN
Product or component type Interlock
Product compatibility KN
Range compatibility Canalis KN tap-off unit
Complementary
Accessory / separate part category Tap-off unit accessory
Device application To lock tap-off unit
Standards IEC 60439-2
IEC 61439-6
Colour Blue
Product weight 10 g
Quantity per set Set of 10
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 0.5 cm
Package 1 Width 2.5 cm
Package 1 Length 6 cm
Package 1 Weight 2 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 1 cm
Package 2 Width 7.5 cm
Package 2 Length 11 cm
Package 2 Weight 2.1 kg
Unit Type of Package 3 P06
Number of Units in Package 3 400
Package 3 Height 50 cm
Package 3 Width 80 cm
Package 3 Length 60 cm
Package 3 Weight 92.5 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Halogen content performance Halogen free product
Contractual warranty
Warranty 18 months