Schneider-Electric
 
KNB16CF2 picture- web-product-data-sheet
KNB16CF2
Tap off unit, Canalis KN, for NF cylindrical fuses, 16A, 3L+N+PE, with phase selection, fuses not provided, IP41
Schneider Electric
Characteristics
Main
Range of product Canalis
Range compatibility Canalis KN busbar trunking
Product or component type Tap-off unit
Busbar trunking compatibility Canalis KN busbar trunkingplug-in
[Ie] rated operational current 16 A at 35 °C
Protection type Fuse isolator: for aM cylindrical fuse, size 8.5 x 31.5 mm - 16 A conforming to NF
Fuse isolator: for gG cylindrical fuse, size 8.5 x 31.5 mm - 16 A conforming to NF
Provided equipment Fuse to be ordered separately
Cable clamp
Mounting mode Plug-in with phase selection
Tap-off unit polarity L+N+PE
Colour White (RAL 9001)
Complementary
Device application Low power distribution
[Ue] rated operational voltage 230...500 V depending on protective device
[Uimp] rated impulse withstand voltage 4.6 kV
[Ui] rated insulation voltage 500 V depending on protective device
Network frequency 50/60 Hz
Electrical connection Cable clamp terminal 4 mm² flexible
Cable clamp terminal 6 mm² rigid
Door/cover opening side Front
Tap-off unit disconnection mode By drawing out
Standards IEC 61439-1
IEC 61439-6
Width 72 mm
Depth 50 mm
Height 172 mm
Net weight 0.16 kg
Environment
IP degree of protection IP55 conforming to IEC 60529
IK degree of protection IK08 conforming to IEC 62262
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.100 cm
Package 1 Width 7.400 cm
Package 1 Length 13.500 cm
Package 1 Weight 173.000 g
Unit Type of Package 2 P06
Number of Units in Package 2 50
Package 2 Height 44.500 cm
Package 2 Width 60.000 cm
Package 2 Length 80.000 cm
Package 2 Weight 9.098 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
Sustainable packaging Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months