Schneider-Electric
 
KNB16CM2H picture- web-product-data-sheet
KNB16CM2H
Tap off unit, Canalis KN, for modular devices, 16A, 3L+N+PE, with phase selection, equipped with 1 Acti9 iC60H MCB, IP41
Schneider Electric
Characteristics
Main
Range of product Canalis
Range compatibility Canalis KN busbar trunking
Product or component type Tap-off unit
Busbar trunking compatibility Canalis KN busbar trunkingplug-in
[Ie] rated operational current 16 A
Protection type Circuit breaker: iC60H
Mounting mode Plug-in with phase selection
Tap-off unit polarity L+N+PE
Colour White (RAL 9001)
Complementary
Device application Low power distribution
Provided equipment 1 circuit-breaker
Cable clamp
[Ue] rated operational voltage 230...500 V depending on protective device
[Uimp] rated impulse withstand voltage 4.6 kV
[Ui] rated insulation voltage 400 V depending on protective device
500 V depending on protective device
Network frequency 50/60 Hz
Electrical connection Cable clamp terminal 4 mm² flexible
Cable clamp terminal 6 mm² rigid
Door/cover opening side Front
Tap-off unit disconnection mode By drawing out
Standards IEC 61439-6
IEC 61439-1
Width 79 mm
Depth 70 mm
Height 172 mm
Product weight 0.34 kg
Environment
Earthing system TT
TN-S
IP degree of protection IP41 conforming to IEC 60529
IK degree of protection IK08 conforming to IEC 62262
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7.4 cm
Package 1 Width 8.4 cm
Package 1 Length 13.5 cm
Package 1 Weight 336.0 g
Offer Sustainability
Packaging without single use plastic Yes
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Halogen content performance Halogen free product
Take-back No
Contractual warranty
Warranty 18 months