Schneider-Electric
 
KNB20CG5 picture- web-product-data-sheet
KNB20CG5
Tap off unit, Canalis KN, for BS fuses, 20A, 3L+N+PE, fuses not provided, IP55
Schneider Electric
Characteristics
Main
Range of product Canalis
Range compatibility Canalis KN busbar trunking
Product or component type Tap-off unit
Busbar trunking compatibility Canalis KN busbar trunkingplug-in
[Ie] rated operational current 20 A at 35 °C
Protection type Fuse isolator: BS88 fuse, size A1 conforming to BS
Provided equipment Fuse to be ordered separately
Cable clamp
Mounting mode Plug-in with fixed polarity
Tap-off unit polarity 3L+PE
3L+N+PE
Colour White (RAL 9001)
Complementary
Device application Low power distribution
[Ue] rated operational voltage 230...500 V depending on protective device
[Uimp] rated impulse withstand voltage 4.6 kV
[Ui] rated insulation voltage 500 V depending on protective device
Network frequency 50/60 Hz
Electrical connection Cable clamp terminal - ISO32 4 mm² flexible
Cable clamp terminal - ISO32 6 mm² rigid
Door/cover opening side Front
Tap-off unit disconnection mode By drawing out
Standards IEC 61439-1
IEC 61439-6
Width 135 mm
Depth 90 mm
Height 165 mm
Net weight 0.6 kg
Environment
IP degree of protection IP55 conforming to IEC 60529
IK degree of protection IK08 conforming to IEC 62262
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 12.600 cm
Package 1 Width 16.600 cm
Package 1 Length 13.600 cm
Package 1 Weight 634.000 g
Unit Type of Package 2 P12
Number of Units in Package 2 144
Package 2 Height 80.000 cm
Package 2 Width 80.000 cm
Package 2 Length 120.000 cm
Package 2 Weight 107.000 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Halogen content performance Halogen free product
Take-back No
Contractual warranty
Warranty 18 months