Schneider-Electric
 
KNB25CF5 picture- web-product-data-sheet
KNB25CF5
Tap off unit, Canalis KN, for NF cylindrical fuses, 25A, 3L+N+PE, fuses not provided, IP55
Schneider Electric
Characteristics
Main
Range of product Canalis
Range compatibility Canalis KN busbar trunking
Product or component type Tap-off unit
Busbar trunking compatibility Canalis KN busbar trunkingplug-in
[Ie] rated operational current 25 A at 35 °C
Protection type Fuse isolator: for aM cylindrical fuse, size 10 x 38 mm - 25 A conforming to NF
Fuse isolator: for gG cylindrical fuse, size 10 x 38 mm - 20 A conforming to NF
Provided equipment Fuse to be ordered separately
Cable clamp
Mounting mode Plug-in with fixed polarity
Tap-off unit polarity 3L+N+PE
3L+PE
Colour White (RAL 9001)
Complementary
Device application Low power distribution
[Ue] rated operational voltage 230...500 V depending on protective device
[Uimp] rated impulse withstand voltage 4.6 kV
[Ui] rated insulation voltage 500 V depending on protective device
Network frequency 50/60 Hz
Electrical connection Cable clamp terminal 6 mm² flexible
Cable clamp terminal 10 mm² rigid
Door/cover opening side Front
Tap-off unit disconnection mode By drawing out
Standards IEC 61439-1
IEC 61439-6
Width 103 mm
Depth 48.8 mm
Height 161 mm
Product weight 0.38 kg
Environment
IP degree of protection IP55 conforming to IEC 60529
IK degree of protection IK08 conforming to IEC 62262
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7.800 cm
Package 1 Width 11.800 cm
Package 1 Length 15.800 cm
Package 1 Weight 296.000 g
Unit Type of Package 2 BB1
Number of Units in Package 2 24
Package 2 Height 17.000 cm
Package 2 Width 40.000 cm
Package 2 Length 60.000 cm
Package 2 Weight 7.790 kg
Unit Type of Package 3 P12
Number of Units in Package 3 384
Package 3 Height 82.300 cm
Package 3 Width 80.000 cm
Package 3 Length 120.000 cm
Package 3 Weight 136.872 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Halogen content performance Halogen free product
Contractual warranty
Warranty 18 months