Schneider-Electric
 
KNB32CP picture- web-product-data-sheet
KNB32CP
Tap off unit, Canalis KN, for modular devices, 32A, 3L+N+PE, up to 8 modules of 18mm, 2 power sockets not provided, IP55
Schneider Electric
Characteristics
Main
Range of product Canalis
Product name KN
Product or component type Tap-off unit
Product compatibility Modular device
[Ie] rated operational current 32 A at 35 °C
Tap-off unit socket description Free choice
Tap-off unit 2nd socket description Free choice
Tap-off unit polarity 3L+N+PE
Provided equipment Blanking plate
Colour White (RAL 9001)
Complementary
Device application Low power distribution
Power socket distribution
[Ue] rated operational voltage 230...500 V depending on protective device
[Uimp] rated impulse withstand voltage 6 kV
[Ui] rated insulation voltage 400 V depending on protective device
500 V depending on protective device
Network frequency 50/60 Hz
Protection type Without protection
Tap-off unit disconnection mode By drawing out
Standards IEC 60439-2
IEC 61439-6
Number of 18mm modules 8
Width 434 mm
Depth 95 mm
Height 165 mm
Product weight 2.7 kg
Environment
Earthing system TT - busbar trunking
TN-S - busbar trunking
TN-C - busbar trunking
IT - busbar trunking
TT - tap-off unit
TN-S - tap-off unit
IT - tap-off unit
IP degree of protection IP55 conforming to IEC 60529
IK degree of protection IK08 conforming to IEC 62262
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 12.600 cm
Package 1 Width 16.600 cm
Package 1 Length 43.500 cm
Package 1 Weight 1.300 kg
Unit Type of Package 2 P12
Number of Units in Package 2 46
Package 2 Height 80.000 cm
Package 2 Width 80.000 cm
Package 2 Length 120.000 cm
Package 2 Weight 86.000 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Halogen content performance Halogen free product
Contractual warranty
Warranty 18 months