Schneider-Electric
 
KNB63SM412 picture- web-product-data-sheet
KNB63SM412
Tap off unit, Canalis KN, for modular devices, 63A, 3L+N+PE, up to 12 modules of 18mm, IP55
Schneider Electric
Characteristics
Main
Range of product Canalis
Range compatibility Canalis KN busbar trunking
Product or component type Tap-off unit
Busbar trunking compatibility Canalis KN busbar trunkingplug-in
[Ie] rated operational current 63 A
Protection type Circuit breaker: miniature circuit breaker (MCB)
Mounting mode Plug-in with fixed polarity
Tap-off unit polarity 3L+N+PE
Colour White (RAL 9001)
Complementary
Device application Low power distribution
Provided equipment 12 circuit-breaker to be ordered separately
Blanking plate
[Ue] rated operational voltage 230...500 V depending on protective device
[Uimp] rated impulse withstand voltage 4.6 kV
[Ui] rated insulation voltage 400 V depending on protective device
500 V depending on protective device
Network frequency 50/60 Hz
Electrical connection Tunnel terminal - ISO50 25 mm² flexible
Tunnel terminal - ISO50 25 mm² rigid
Door/cover opening side Right
Tap-off unit disconnection mode By opening the door
Standards IEC 61439-6
IEC 61439-1
18 mm pitches 12
Width 417 mm
Depth 106 mm
Depth (door open) 491 mm
Height 165 mm
Net weight 2.4 kg
Environment
Earthing system TT
TN-S
IT
IP degree of protection IP55 conforming to IEC 60529
IK degree of protection IK08 conforming to IEC 62262
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 13.700 cm
Package 1 Width 16.600 cm
Package 1 Length 41.900 cm
Package 1 Weight 1.760 kg
Unit Type of Package 2 P12
Number of Units in Package 2 44
Package 2 Height 80.000 cm
Package 2 Width 80.000 cm
Package 2 Length 120.000 cm
Package 2 Weight 100.000 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Halogen content performance Halogen free product
Contractual warranty
Warranty 18 months