|
|
|
KNT100DL4
Flexible elbow, Canalis KN, transmission bus, 100A, edgewise, 3L+N+PE, white RAL9001
|
|
|
Main
Range of product
|
Canalis
|
Product name
|
KN
|
Product or component type
|
Flexible element
|
Busbar description
|
Flexible elbow
|
Device application
|
Low power distribution
|
Direction change type
|
2 dimensions
|
[Ie] rated operational current
|
100 A at 35 °C
|
[Ue] rated operational voltage
|
230...500 V
|
Network frequency
|
50/60 Hz
|
Number of circuits
|
1
|
Control type
|
Communicating
|
Colour
|
White (RAL 9001)
|
Complementary
Mounting mode
|
By screws
|
Thermal stress limit
|
1980 kA².s
|
Maximum radiated magnetic field
|
0.106 µT
|
[Uimp] rated impulse withstand voltage
|
6 kV
|
[Ui] rated insulation voltage
|
500 V
|
[Icw] rated short-time withstand current
|
1.4 kA
|
[Ipk] rated peak withstand current
|
14 kA
|
THDI
|
0…15 % 100 A
15…33 % 80 A
33…100 % 63 A
|
Operating angle
|
80…180 °
|
Length
|
355 mm
|
Product weight
|
1.3 kg
|
Standards
|
IEC 61439-1
IEC 61439-6
|
Environment
IP degree of protection
|
IP55 conforming to IEC 60529
|
IK degree of protection
|
IK08 conforming to IEC 62262
|
Ambient air temperature for operation
|
0…35 °C without derating
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
3.5 cm
|
Package 1 Width
|
9.2 cm
|
Package 1 Length
|
36.5 cm
|
Package 1 Weight
|
1.2 kg
|
Offer Sustainability
REACh Regulation
|
REACh Declaration
|
REACh free of SVHC
|
Yes
|
EU RoHS Directive
|
Compliant
EU RoHS Declaration
|
Toxic heavy metal free
|
Yes
|
Mercury free
|
Yes
|
Sustainable packaging
|
Yes
|
RoHS exemption information
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
Environmental Disclosure
|
Product Environmental Profile
|
Circularity Profile
|
No need of specific recycling operations
|
WEEE
|
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
|
Halogen content performance
|
Halogen free product
|
Contractual warranty
|
|