Schneider-Electric
 
KNT63AB4 picture- web-product-data-sheet
KNT63AB4
End feed unit, Canalis KNT, 40/63A, right or left mounting, 3L+N+PE/3L+PEN, with built-in transmission bus, RAL9001
Schneider Electric
Characteristics
Main
Range of product Canalis
Product name KN
Device short name KNT
Product compatibility Canalis KNT busbar trunking 40…63 A
Product or component type Feed unit
Conductors material Aluminium
[Ie] rated operational current 63 A
[Ue] rated operational voltage 230...500 V
Number of circuits 1
Protection type Without protection
Control type Remote control
Colour White (RAL 9001)
Complementary
Provided equipment End cover
Mounting location Left
Right
Mounting mode By clips
Mounting support Busbar
Connections - terminals Terminal block for 16 mm² flexible
Terminal block for 25 mm² rigid
Width 265 mm
Depth 71 mm
Height 92 mm
Net weight 580 g
Standards IEC 61439-6
Environment
IP degree of protection IP55 conforming to IEC 60529
IK degree of protection IK08 conforming to IEC 62262
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 8.0 cm
Package 1 Width 10.5 cm
Package 1 Length 30.0 cm
Package 1 Weight 680.0 g
Unit Type of Package 2 P06
Number of Units in Package 2 4
Package 2 Height 36.0 cm
Package 2 Width 80.0 cm
Package 2 Length 60.0 cm
Package 2 Weight 9.128 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
Sustainable packaging Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Halogen content performance Halogen free product
Contractual warranty
Warranty 18 months