Schneider-Electric
 
KNT63ZJ4 picture- web-product-data-sheet
KNT63ZJ4
Jointing unit, Canalis KN, 40/63A, with built in transmission bus, spare part
Schneider Electric
Characteristics
Main
Range of product Canalis
Product name KN
Product or component type Electrical and mechanical jointing
Product compatibility KN
[Ie] rated operational current 40 A
63 A
Offer type Spare part
Colour White (RAL 9001)
Complementary
Device application Low power distribution
[Ue] rated operational voltage 230...500 V
Control type Communicating
Number of circuits 1
Width 200 mm
Depth 38 mm
Height 100 mm
Net weight 600 g
Environment
IK degree of protection IK08 conforming to IEC 62262
IP degree of protection IP55 conforming to IEC 60529
Standards IEC 61439-6
IEC 60439-2
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4 cm
Package 1 Width 10.2 cm
Package 1 Length 20 cm
Package 1 Weight 640 g
Unit Type of Package 2 BB1
Number of Units in Package 2 15
Package 2 Height 15.8 cm
Package 2 Width 28.5 cm
Package 2 Length 43.5 cm
Package 2 Weight 9.6 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Halogen content performance Halogen free product
Contractual warranty
Warranty 18 months