Schneider-Electric
 
KNT63ZT1 picture- web-product-data-sheet
KNT63ZT1
Remote control power socket block, Canalis KN, for tap off unit
Schneider Electric
Characteristics
Main
Range Canalis
Product name KN
Product or component type Connection support
Product compatibility KN
Range compatibility Canalis KN tap-off unit
Complementary
Accessory / separate part category Tap-off unit accessory
Device application To connect remote control circuit
Standards IEC 61439-6
IEC 60439-2
Net weight 35 g
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7.000 cm
Package 1 Width 6.000 cm
Package 1 Length 9.500 cm
Package 1 Weight 52.000 g
Unit Type of Package 2 BB1
Number of Units in Package 2 32
Package 2 Height 15.800 cm
Package 2 Width 28.500 cm
Package 2 Length 43.500 cm
Package 2 Weight 2.079 kg
Unit Type of Package 3 P06
Number of Units in Package 3 128
Package 3 Height 44.000 cm
Package 3 Width 80.000 cm
Package 3 Length 60.000 cm
Package 3 Weight 15.000 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months