This Application will be decommissioned as of January 7th 2025
KSA1000DMCL4CF |
Back
Discover KSA1000DMCL4CF by
Characteristics
Download & Documents
Discover your Schneider-Electric tools
KSA1000DMCL4CF
MULTIPLE ELBOW 1000 A MADE TO MEASURE
Download KSA1000DMCL4CF product datasheet
3D CAD Model
TODAY
DEC 23, 2024
End of Commercialization
JAN 01, 2021
End of Standard Services
JAN 20, 2021
Characteristics
Main
Range of product
Canalis
Product name
KS
Product or component type
Multiple elbow
Busbar description
Fire barrier
Device application
Change direction
[Ie] rated operational current
800 A at 35 °C
1000 A at 35 °C
IP degree of protection
IP55 conforming to IEC 60529
[Ue] rated operational voltage
230...690 V
Network frequency
50/60 Hz
Operating angle
90 °
Direction change type
Direction 1: edgewise to upward - neutral to down
Direction 3: flat to left - neutral to right
Colour
White (RAL 9001)
Dimension type
Made to measure
Length
290…785 mm for side A
290…785 mm for side C
Complementary
Width
167 mm
Depth
118 mm
Net weight
24.2 kg
Mounting mode
By screws
Electrical connection
Lubricated sliding contact
Standards
IEC 61439-1
IEC 61439-6
Environment
IK degree of protection
IK08 conforming to IEC 62262
Packing Units
Unit Type of Package 1
PCE
Number of Units in Package 1
1
Contractual warranty
Warranty
18 months