This Application will be decommissioned as of January 7th 2025

KSA1000ET4AF |
Schneider-Electric
 
KSA1000ET4AF picture- web-product-data-sheet
KSA1000ET4AF
FIRE BARRIER LENGTH 1000 A
Schneider Electric
Characteristics
Main
Range Canalis
Device short name KSA
Offer type Standard
Product or component type Busbar trunking
Busbar description Fire barrier
Transport length
Device application Medium power distribution
Conductors material Aluminium
Busbar trunking polarity 3L + PEN
3L + N + PE
Number of tap-off outlets 0
[Ie] rated operational current 1000 A at 35 °C
Mounting mode By screws
Dimension type Made to measure
Complementary
Neutral position Up
Mounting position Horizontal
[Ue] rated operational voltage 230...690 V
Network frequency 50/60 Hz
[Uimp] rated impulse withstand voltage 8 kV
[Ui] rated insulation voltage 690 V
[Icw] rated short-time withstand current 37.4 kA
[Ipk] rated peak withstand current 78.7 kA
Electrical connection Lubricated sliding contact
Width 146 mm
Depth 113 mm
Height 900…2340 mm
Net weight 24.2 kg
Radiated magnetic field 1.27 µT
Thermal stress limit 1758000 kA².s
THDI 0…15 % 1000 A
15…33 % 800 A
33…100 % 630 A
Maximum voltage drop <0.005 V with power factor = 1 at 50 Hz with 1A for 100 m long
<0.007 V with power factor = 0.9 at 50 Hz with 1A for 100 m long
<0.007 V with power factor = 0.8 at 50 Hz with 1A for 100 m long
<0.008 V with power factor = 0.7 at 50 Hz with 1A for 100 m long
Standards IEC 61439-1
IEC 61439-6
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 12.2 cm
Package 1 Width 17.3 cm
Package 1 Length 247.8 cm
Package 1 Weight 43.35 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Halogen content performance Halogen free product
Contractual warranty
Warranty 18 months