This Application will be decommissioned as of January 7th 2025

KSA250ABCB4 |
Schneider-Electric
 
KSA250ABCB4 picture- web-product-data-sheet
KSA250ABCB4
Communication box, Canalis KS 100A to 250A, box for measurement devices, feed unit accessory
Schneider Electric
Characteristics
Main
Range of product Canalis
Product name KS
Device short name KSA
Product compatibility Canalis KSA busbar trunking 100…250 A
Offer type Advanced
Product or component type Communication box
Conductors material Aluminium
[Ue] rated operational voltage 230...690 V
Number of circuits 1
Protection type Without protection
Control type Communicating
Colour White (RAL 9001)
Complementary
Provided equipment End cover
Mounting location Feed units
Mounting support Busbar
Body material Metal
Width 411.5 mm
Depth 127 mm
Height 310 mm
Net weight 4.8 kg
Standards IEC 61439-1
IEC 61439-6
Environment
IP degree of protection IP55 conforming to IEC 60529
IK degree of protection IK08 conforming to IEC 62262
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 23.000 cm
Package 1 Width 41.000 cm
Package 1 Length 43.500 cm
Package 1 Weight 5.200 kg
Unit Type of Package 2 PAL
Number of Units in Package 2 6
Package 2 Height 85.000 cm
Package 2 Width 62.000 cm
Package 2 Length 92.000 cm
Package 2 Weight 61.000 kg
Offer Sustainability
Packaging without single use plastic Yes
Packaging made with recycled cardboard Yes
SCIP Number Fbe82b7c-542c-4391-913a-58c8f489ca40
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Take-back No
Contractual warranty
Warranty 18 months