Schneider-Electric
 
KSA250ABT4 picture- web-product-data-sheet
KSA250ABT4
Central feed unit, Canalis KSA250, aluminium, 100/160/250A, central mounting, without line protection, 3L+N+PE, RAL9001
Schneider Electric
Characteristics
Main
Range of product Canalis
Product name KS
Device short name KSA
Product compatibility Canalis KSA busbar trunking 100…250 A
Offer type Classic
Product or component type Feed unit
Conductors material Aluminium
[Ie] rated operational current 250 A
[Ue] rated operational voltage 230...690 V
Number of circuits 1
Busbar trunking polarity 3L + N + PE
Protection type Without protection
Control type Without
Colour White (RAL 9001)
Complementary
Provided equipment End cover
Mounting location Central
Mounting mode By screws
Mounting support Busbar
Body material Metal
Connections - terminals Lug for 240 mm² flexible
Lug for 240 mm² rigid
Width 585 mm
Depth 173.5 mm
Height 436 mm
Net weight 13 kg
Standards IEC 61439-1
IEC 61439-6
Environment
IP degree of protection IP55 conforming to IEC 60529
IK degree of protection IK08 conforming to IEC 62262
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 20.500 cm
Package 1 Width 48.000 cm
Package 1 Length 63.300 cm
Package 1 Weight 13.700 kg
Unit Type of Package 2 P06
Number of Units in Package 2 5
Package 2 Height 82.000 cm
Package 2 Width 80.000 cm
Package 2 Length 60.000 cm
Package 2 Weight 74.900 kg
Offer Sustainability
BVB
print Accepted
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
Sustainable packaging Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Halogen content performance Halogen free product
Contractual warranty
Warranty 18 months