Schneider-Electric
 
KSA250DLC4A picture- web-product-data-sheet
KSA250DLC4A
ELBOW 250 A MADE TO MEASURE
Schneider Electric
Characteristics
Main
Range of product Canalis
Product name KS
Device short name KSA
Product or component type Elbow
Busbar description Standard on made to measure
Device application Change direction
Conductors material Aluminium
[Ie] rated operational current 100 A at 35 °C
[Ue] rated operational voltage 230...690 V
Network frequency 50/60 Hz
Operating angle 90 °
Direction change type Direction 1: edgewise to right -
Direction 1: edgewise to left -
Complementary
Width 147 mm
Depth 46 mm
Height 200…695 mm
Product weight 4 kg
Mounting location On trunking
Mounting position Any position
Electrical connection Lubricated sliding contact
Mounting mode By screws
Standards IEC 61439-1
IEC 61439-6
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 16.5 cm
Package 1 Width 72.6 cm
Package 1 Length 72.6 cm
Package 1 Weight 18 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months