Back
Discover KSA250DLE40 by
Characteristics
Download & Documents
Discover your Schneider-Electric tools
KSA250DLE40
ELBOW 250 A
Download KSA250DLE40 product datasheet
3D CAD Model
TODAY
NOV 22, 2024
End of Commercialization
JAN 01, 2021
End of Standard Services
JAN 20, 2021
Characteristics
Main
Range of product
Canalis
Product name
KS
Device short name
KSA
Product or component type
Elbow
Busbar description
Standard
Device application
Change direction
Conductors material
Aluminium
[Ie] rated operational current
100 A at 35 °C
[Ue] rated operational voltage
230...690 V
Network frequency
50/60 Hz
Operating angle
90 °
Direction change type
Direction 1: edgewise to upward -
Complementary
Width
146 mm
Depth
54 mm
Height
250 mm
Mounting location
On trunking
Mounting position
Any position
Electrical connection
Lubricated sliding contact
Mounting mode
By screws
Standards
IEC 61439-6
IEC 61439-1
Packing Units
Unit Type of Package 1
PCE
Number of Units in Package 1
1
Offer Sustainability
REACh free of SVHC
Yes
EU RoHS Directive
Compliant
EU RoHS Declaration
Toxic heavy metal free
Yes
Mercury free
Yes
RoHS exemption information
Yes
China RoHS Regulation
China RoHS declaration
WEEE
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty
18 months