Schneider-Electric
 
KSA250DMCL4CF picture- web-product-data-sheet
KSA250DMCL4CF
MULTIPLE ELBOW 250 A MADE TO MEASURE
Schneider Electric
Characteristics
Main
Range of product Canalis
Product name KS
Product or component type Multiple elbow
Busbar description Fire barrier
Device application Change direction
[Ie] rated operational current 100 A at 35 °C
160 A at 35 °C
250 A at 35 °C
IP degree of protection IP55 conforming to IEC 60529
[Ue] rated operational voltage 230...690 V
Network frequency 50/60 Hz
Operating angle 90 °
Direction change type Direction 1: edgewise to upward - neutral to down
Direction 3: flat to left - neutral to right
Colour White (RAL 9001)
Dimension type Made to measure
Length 250…695 mm for side C
250…745 mm for side A
Complementary
Width 147 mm
Depth 60 mm
Product weight 8.4 kg
Mounting mode By screws
Electrical connection Lubricated sliding contact
Standards IEC 61439-1
IEC 61439-6
Environment
IK degree of protection IK08 conforming to IEC 62262
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 77.5 cm
Package 1 Width 92 cm
Package 1 Length 77.9 cm
Package 1 Weight 44 kg
Contractual warranty
Warranty 18 months