Schneider-Electric
 
KSA250DXC40 picture- web-product-data-sheet
KSA250DXC40
Cross, Canalis KSA250, aluminium , 100/160/250A, fixed dimensions (A/B/C/D 165mm), 3L+N+PE, white RAL9001
Schneider Electric
Characteristics
Main
Range of product Canalis
Product name KS
Device short name KSA
Offer type Advanced
Product or component type Cross
Busbar description Standard
Product compatibility Canalis KSA busbar trunking 100…250 A
Device application Change direction
Conductors material Aluminium
Busbar trunking polarity 3L + N + PE
[Ie] rated operational current 250 A at 35 °C
IP degree of protection IP55 conforming to IEC 60529
[Ue] rated operational voltage 230...690 V
Network frequency 50/60 Hz
Operating angle 90 °
Direction change type Edgewise to perpendicular - neutral to up
Colour White (RAL 9001)
Dimension type Made to measure
Complementary
Length 165 mm for side A
165 mm for side B
165 mm for side C
165 mm for side D
Width 54 mm
Height 146 mm
Product weight 4.5 kg
Mounting location On trunking
Mounting position Any position
Electrical connection Lubricated sliding contact
Mounting mode By screws
Standards IEC 61439-1
IEC 61439-6
Environment
IK degree of protection IK08 conforming to IEC 62262
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 16.5 cm
Package 1 Width 33.0 cm
Package 1 Length 41.9 cm
Package 1 Weight 4.5 kg
Offer Sustainability
BVB
print Accepted
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Halogen content performance Halogen free product
Contractual warranty
Warranty 18 months