Schneider-Electric
 
KSA250DZCH4CF picture- web-product-data-sheet
KSA250DZCH4CF
ZED 250 A MADE TO MEASURE
Schneider Electric
Characteristics
Main
Range of product Canalis
Product name KS
Product or component type Zed elbow
Busbar description Standard
Device application Change direction
[Ie] rated operational current 250 A at 35 °C
IP degree of protection IP55 conforming to IEC 60529
[Ue] rated operational voltage 230...690 V
Network frequency 50/60 Hz
Operating angle 90 °
Direction change type Direction 1: edgewise to right - neutral to up
Direction 1: edgewise to downward - neutral to right
Colour White (RAL 9001)
Dimension type Made to measure
Length 250…745 mm for side A
200…750 mm for side B
250…750 mm for side C
700…1200 mm for side with fire barrier
Complementary
Width 147 mm
Depth 46 mm
Product weight 8.4 kg
Electrical connection Lubricated sliding contact
Mounting mode By screws
Standards IEC 61439-1
IEC 61439-6
Environment
IK degree of protection IK08 conforming to IEC 62262
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 16.7 cm
Package 1 Width 86.4 cm
Package 1 Length 139 cm
Package 1 Weight 21 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months