Schneider-Electric
 
KSA400ABGD5 picture- web-product-data-sheet
KSA400ABGD5
End feed unit, Canalis KSA400, aluminium, 400A, left mounting, for line protection, polarity 3L+PEN, white RAL9001
Schneider Electric
Characteristics
Main
Range of product Canalis
Product name KS
Device short name KSA
Product compatibility Canalis KSA busbar trunking 400 A
Offer type Advanced
Product or component type Feed unit
Conductors material Aluminium
[Ie] rated operational current 400 A
[Ue] rated operational voltage 230...690 V
Number of circuits 1
Busbar trunking polarity 3L + PEN
Protection type Circuit breaker protection
Control type Rotary handle
Colour White (RAL 9001)
Complementary
Mounting location Left
Mounting support Busbar
Body material Metal
Connections - terminals Cable with lug
Bars
Width 860 mm
Depth 276 mm
Height 346 mm
Net weight 22.6 kg
Standards IEC 61439-1
IEC 61439-6
Environment
IP degree of protection IP55 conforming to IEC 60529
IK degree of protection IK08 conforming to IEC 62262
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 21.8 cm
Package 1 Width 39.3 cm
Package 1 Length 86.6 cm
Package 1 Weight 26.22 kg
Contractual warranty
Warranty 18 months