This Application will be decommissioned as of January 7th 2025

KSA400AF1 |
Schneider-Electric
 
KSA400AF1 picture- web-product-data-sheet
KSA400AF1
End cover, Canalis KSA 100A to 400A, aluminium, IP55, white RAL9001
Schneider Electric
Characteristics
Main
Range of product Canalis
Product name KS
Product or component type End cover
Product compatibility KS
[Ie] rated operational current 400 A
Complementary
Accessory / separate part category Trunking accessory
Mounting location Side of enclosure
Mounting mode By clips
Mounting support Busbar
Body material Plastic
Environment
Standards IEC 61439-6
IEC 60439-2
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.200 cm
Package 1 Width 14.800 cm
Package 1 Length 21.000 cm
Package 1 Weight 213.000 g
Unit Type of Package 2 BB1
Number of Units in Package 2 30
Package 2 Height 30.000 cm
Package 2 Width 39.700 cm
Package 2 Length 59.800 cm
Package 2 Weight 7.186 kg
Unit Type of Package 3 P06
Number of Units in Package 3 60
Package 3 Height 42.500 cm
Package 3 Width 60.000 cm
Package 3 Length 80.000 cm
Package 3 Weight 19.372 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
BVB
print Accepted
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Halogen content performance Halogen free product
Take-back No
Contractual warranty
Warranty 18 months