Back
Discover KSA400DLC4B by
Characteristics
Download & Documents
Discover your Schneider-Electric tools
KSA400DLC4B
ELBOW 400 A MADE TO MESURE
Download KSA400DLC4B product datasheet
3D CAD Model
TODAY
NOV 22, 2024
End of Commercialization
JAN 01, 2021
End of Standard Services
JAN 20, 2021
Characteristics
Main
Range of product
Canalis
Product name
KS
Device short name
KSA
Product or component type
Elbow
Busbar description
Standard on made to measure
Device application
Change direction
Conductors material
Aluminium
[Ie] rated operational current
400 A at 35 °C
[Ue] rated operational voltage
230...690 V
Network frequency
50/60 Hz
Operating angle
90…180 °
Direction change type
Direction 1: edgewise to right -
Direction 1: edgewise to left -
Complementary
Width
147 mm
Depth
46 mm
Height
200…695 mm
Product weight
6.8 kg
Mounting location
On trunking
Mounting position
Any position
Electrical connection
Lubricated sliding contact
Mounting mode
By screws
Standards
IEC 61439-1
IEC 61439-6
Packing Units
Unit Type of Package 1
PCE
Number of Units in Package 1
1
Offer Sustainability
EU RoHS Directive
Pro-active compliance (Product out of EU RoHS legal scope)
EU RoHS Declaration
Contractual warranty
Warranty
18 months