Schneider-Electric
 
KSA400ET4A picture- web-product-data-sheet
KSA400ET4A
MADE TO MEASURE LENGTH 400 A
Schneider Electric
Characteristics
Main
Range Canalis
Device short name KSA
Offer type Standard
Product or component type Busbar trunking
Busbar description Transport length
Device application Medium power distribution
Conductors material Aluminium
Busbar trunking polarity 3L + N + PE
3L + PEN
Number of tap-off outlets 0
[Ie] rated operational current 400 A at 35 °C
Mounting mode By screws
Dimension type Made to measure
Length 500…1995 mm
Complementary
Neutral position Up
Mounting position Horizontal
[Ue] rated operational voltage 230...690 V
Network frequency 50/60 Hz
[Uimp] rated impulse withstand voltage 8 kV
[Ui] rated insulation voltage 690 V
[Icw] rated short-time withstand current 18.8 kA
[Ipk] rated peak withstand current 49.2 kA
Electrical connection Lubricated sliding contact
Width 146 mm
Depth 54 mm
Product weight 9.5 kg
Radiated magnetic field 1 µT
Thermal stress limit 354000 kA².s
THDI 0…15 % 400 A
15…33 % 315 A
33…100 % 250 A
Maximum voltage drop <0.022 V with power factor = 0.9 at 50 Hz with 1A for 100 m long
<0.022 V with power factor = 0.8 at 50 Hz with 1A for 100 m long
<0.021 V with power factor = 0.7 at 50 Hz with 1A for 100 m long
<0.018 V with power factor = 1 at 50 Hz with 1A for 100 m long
Standards IEC 61439-1
IEC 61439-6
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6.3 cm
Package 1 Width 16.7 cm
Package 1 Length 208.3 cm
Package 1 Weight 15.2 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Halogen content performance Halogen free product
Contractual warranty
Warranty 18 months