Schneider-Electric
 
KSA400ZJ4 picture- web-product-data-sheet
KSA400ZJ4
Jointing unit, Canalis KS 400A, 3L+N+PE, 400A, IP55, white RAL9001
Schneider Electric
Characteristics
Main
Range of product Canalis
Product name KS
Product or component type Electrical and mechanical jointing
Product compatibility KS
[Ie] rated operational current 400 A
Offer type Spare part
Colour White (RAL 9001)
Complementary
Device application Medium power distribution
[Ue] rated operational voltage 230...690 V
Control type Without
Number of circuits 1
Busbar trunking polarity 3L + N + PE
Width 178 mm
Depth 60 mm
Height 165 mm
Net weight 2 kg
Environment
IK degree of protection IK08 conforming to IEC 62262
IP degree of protection IP55 conforming to IEC 60529
Standards IEC 61439-6
IEC 60439-2
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 12.400 cm
Package 1 Width 19.700 cm
Package 1 Length 22.300 cm
Package 1 Weight 1.817 kg
Unit Type of Package 2 P06
Number of Units in Package 2 20
Package 2 Height 41.400 cm
Package 2 Width 60.000 cm
Package 2 Length 80.000 cm
Package 2 Weight 50.280 kg
Offer Sustainability
BVB
print Accepted
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Halogen content performance Halogen free product
Contractual warranty
Warranty 18 months