Schneider-Electric
 
KSA40HD502 picture- web-product-data-sheet
KSA40HD502
Tap off unit, Canalis KS, for switch disconnector FuPacT ISFT, 400A, 3L+PEN, with switch disconnector, IP55, RAL9001
Schneider Electric
Characteristics
Main
Range of product Canalis
Range compatibility Canalis KS busbar trunking
Product or component type Tap-off unit
Busbar trunking compatibility Canalis KS busbar trunkingplug-in
[Ie] rated operational current 400 A at 35 °C
Protection type Fuse isolator: Efen fuse, size 2 conforming to DIN
Provided equipment Fuse to be ordered separately
Mounting mode Plug-in with fixed polarity
Tap-off unit polarity 3L+N+PE
Colour White (RAL 9001)
Complementary
Device application Medium power distribution
[Uimp] rated impulse withstand voltage 6.8 kV
Network frequency 50/60 Hz
Electrical connection Cable clamp terminal - ISO63 240 mm² flexible
Cable clamp terminal - ISO63 240 mm² rigid
Door/cover opening side Right
Tap-off unit disconnection mode By opening the door
Standards IEC 61439-1
IEC 61439-6
Body material Metal
Width 587 mm
Depth 120 mm
Depth (door open) 763 mm
Height 350 mm
Product weight 9 kg
Environment
Earthing system TT
TN-S
IT
IP degree of protection IP55 conforming to IEC 60529
IK degree of protection IK08 conforming to IEC 62262
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 12.0 cm
Package 1 Width 34.8 cm
Package 1 Length 57.3 cm
Package 1 Weight 9.0 kg
Offer Sustainability
SCIP Number Fbe82b7c-542c-4391-913a-58c8f489ca40
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
Sustainable packaging Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months