|
|
|
KSA500ED35010
Horizontal distribution length, Canalis KSA500, aluminium, 500A, fixed length 5m, 10 outlets, 3L+PE, white RAL9001
|
|
|
Main
Range
|
Canalis
|
Device short name
|
KSA
|
Offer type
|
Advanced
|
Product or component type
|
Busbar trunking
|
Busbar description
|
Horizontal distribution length
|
Product compatibility
|
Canalis KSA busbar trunking 500…1000 A
|
Conductors material
|
Aluminium
|
Busbar trunking polarity
|
3L + PE
|
Number of tap-off outlets
|
10
|
[Ie] rated operational current
|
500 A at 35 °C
|
IP degree of protection
|
IP55 conforming to IEC 60529
|
Mounting mode
|
By screws
|
Dimension type
|
Fix
|
Length
|
5 m
|
Colour
|
White (RAL 9001)
|
Complementary
Number of poles
|
3
|
Mounting position
|
Horizontal
|
[Ue] rated operational voltage
|
230...690 V
|
Network frequency
|
50/60 Hz
|
[Uimp] rated impulse withstand voltage
|
8 kV
|
[Ui] rated insulation voltage
|
690 V
|
[Icw] rated short-time withstand current
|
26.2 kA
|
[Ipk] rated peak withstand current
|
55 kA
|
Electrical connection
|
Lubricated sliding contact
|
Width
|
113 mm
|
Height
|
146 mm
|
Net weight
|
41.875 kg
|
Tap-off unit interval
|
1000 mm
|
Radiated magnetic field
|
0.66 µT
|
Thermal stress limit
|
733000 kA².s
|
THDI
|
0…15 % 500 A
15…33 % 400 A
33…100 % 315 A
|
Maximum voltage drop
|
<0.013 V with power factor = 1 at 50 Hz with 1A for 100 m long
<0.014 V with power factor = 0.9 at 50 Hz with 1A for 100 m long
<0.014 V with power factor = 0.8 at 50 Hz with 1A for 100 m long
<0.013 V with power factor = 0.7 at 50 Hz with 1A for 100 m long
|
Standards
|
IEC 61439-1
IEC 61439-6
|
Environment
IK degree of protection
|
IK08 conforming to IEC 62262
|
Ambient air temperature for operation
|
35 °C (without derating)
55 °C (with derating factor)
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
12.000 cm
|
Package 1 Width
|
513.700 cm
|
Package 1 Length
|
17.000 cm
|
Package 1 Weight
|
42.875 kg
|
Unit Type of Package 2
|
PAL
|
Number of Units in Package 2
|
12
|
Package 2 Height
|
60.000 cm
|
Package 2 Width
|
600.000 cm
|
Package 2 Length
|
65.000 cm
|
Package 2 Weight
|
539.900 kg
|
Contractual warranty
|
|