Schneider-Electric
 
KSA500FA4 picture- web-product-data-sheet
KSA500FA4
Jointing unit adapter, Canalis KSA 500A to 630A, aluminium, 3L+N+PE, adapter from former KS offer to current KS offer
Schneider Electric
Characteristics
Main
Range of product Canalis
Product name KS
Product or component type Adapter
Product compatibility KS
[Ie] rated operational current 500 A
Colour White (RAL 9001)
Complementary
Accessory / separate part category Adaptation
Device application Adapt old offer
Mounting location Between trunking
Mounting mode By screws
Mounting support Busbar
Busbar trunking polarity 3L + N + PE
Width 324 mm
Depth 132 mm
Height 200 mm
Body material Plastic
Net weight 3.65 kg
Environment
IP degree of protection IP55 conforming to IEC 60529
Standards IEC 60439-2
IEC 61439-6
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 14.200 cm
Package 1 Width 20.000 cm
Package 1 Length 32.400 cm
Package 1 Weight 3.650 kg
Unit Type of Package 2 P06
Number of Units in Package 2 6
Package 2 Height 43.000 cm
Package 2 Width 80.000 cm
Package 2 Length 60.000 cm
Package 2 Weight 50.000 kg
Offer Sustainability
BVB
print Accepted
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Halogen content performance Halogen free product
Contractual warranty
Warranty 18 months