Schneider-Electric
 
KSA500FR425 picture- web-product-data-sheet
KSA500FR425
Jointing unit adapter, Canalis KSA, aluminium, 3L+N+PE, adapter from former KSA 400A to current KSA 500A/1000A offer
Schneider Electric
Characteristics
Main
Range of product Canalis
Product name KS
Product or component type Adapter
Product compatibility KS
[Ie] rated operational current 400 A
500 A
Complementary
Accessory / separate part category Adaptation
Mounting location Between trunking
Mounting mode By screws
Mounting support Busbar
Busbar trunking polarity 3L + N + PE
Width 324 mm
Depth 142 mm
Height 200 mm
Environment
IP degree of protection IP55 conforming to IEC 60529
Standards IEC 60439-2
IEC 61439-6
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 14.2 cm
Package 1 Width 20.0 cm
Package 1 Length 32.4 cm
Package 1 Weight 5.3 kg
Unit Type of Package 2 P06
Number of Units in Package 2 4
Package 2 Height 50.0 cm
Package 2 Width 80.0 cm
Package 2 Length 60.0 cm
Package 2 Weight 28.924 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Halogen content performance Halogen free product
Contractual warranty
Warranty 18 months