Schneider-Electric
 
KSA630ABD4 picture- web-product-data-sheet
KSA630ABD4
End feed unit, Canalis KSA630, aluminium, 500/630A, right mounting, without line protection, 3L+N+PE, white RAL9001
Schneider Electric
Characteristics
Main
Range of product Canalis
Product name KS
Device short name KSA
Product compatibility Canalis KSA busbar trunking 500…1000 A
Offer type Classic
Rising main
Product or component type Feed unit
Conductors material Aluminium
[Ie] rated operational current 630 A
[Ue] rated operational voltage 230...690 V
Number of circuits 1
Busbar trunking polarity 3L + N + PE
Protection type Without protection
Control type Without
Colour White (RAL 9001)
Complementary
Provided equipment End cover
Mounting location Right
Mounting mode By screws
Mounting support Busbar
Body material Metal
Connections - terminals Lug for 300 mm² rigid
Lug for 300 mm² flexible
Width 753 mm
Depth 288 mm
Height 457 mm
Net weight 22 kg
Standards IEC 61439-1
IEC 61439-6
Environment
IP degree of protection IP55 conforming to IEC 60529
IK degree of protection IK08 conforming to IEC 62262
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 29.4 cm
Package 1 Width 50.0 cm
Package 1 Length 76.1 cm
Package 1 Weight 24.0 kg
Unit Type of Package 2 P06
Number of Units in Package 2 2
Package 2 Height 80.0 cm
Package 2 Width 80.0 cm
Package 2 Length 60.0 cm
Package 2 Weight 60.0 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months