Schneider-Electric
 
KSA630ABGD4 picture- web-product-data-sheet
KSA630ABGD4
End feed unit, Canalis KSA630, aluminium, 500/630A, left mounting, for line protection, polarity 3L+N+PE, white RAL9001
Schneider Electric
Characteristics
Main
Range of product Canalis
Product name KS
Device short name KSA
Product compatibility Canalis KSA busbar trunking 500…1000 A
Offer type Advanced
Product or component type Feed unit
Conductors material Aluminium
[Ie] rated operational current 630 A
[Ue] rated operational voltage 230...690 V
Number of circuits 1
Busbar trunking polarity 3L + N + PE
Protection type Circuit breaker protection
Control type Rotary handle
Colour White (RAL 9001)
Complementary
Mounting location Left
Mounting support Busbar
Body material Metal
Connections - terminals Cable with lug
Bars
Width 1229 mm
Depth 390 mm
Height 457 mm
Product weight 39.2 kg
Standards IEC 61439-1
IEC 61439-6
Environment
IP degree of protection IP55 conforming to IEC 60529
IK degree of protection IK08 conforming to IEC 62262
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 39.9 cm
Package 1 Width 50 cm
Package 1 Length 123 cm
Package 1 Weight 44.86 kg
Offer Sustainability
BVB
print Accepted
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Halogen content performance Halogen free product
Contractual warranty
Warranty 18 months