Schneider-Electric
 
KSA630ABGD5 picture- web-product-data-sheet
KSA630ABGD5
End feed unit, Canalis KSA630, aluminium, 500/630A, left mounting, for line protection, polarity 3L+PEN, white RAL9001
Schneider Electric
Characteristics
Main
Range of product Canalis
Product name KS
Device short name KSA
Product compatibility Canalis KSA busbar trunking 500…1000 A
Offer type Advanced
Product or component type Feed unit
Conductors material Aluminium
[Ie] rated operational current 630 A
[Ue] rated operational voltage 230...690 V
Number of circuits 1
Busbar trunking polarity 3L + PEN
Protection type Circuit breaker protection
Control type Rotary handle
Colour White (RAL 9001)
Complementary
Provided equipment NSX630
Mounting location Left
Mounting support Busbar
Body material Metal
Connections - terminals Cable with lug
Bars
Width 1229 mm
Depth 390 mm
Height 457 mm
Net weight 39.9 kg
Standards IEC 61439-1
IEC 61439-6
Environment
IP degree of protection IP55 conforming to IEC 60529
IK degree of protection IK08 conforming to IEC 62262
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 39.9 cm
Package 1 Width 50 cm
Package 1 Length 123 cm
Package 1 Weight 45.56 kg
Contractual warranty
Warranty 18 months