Schneider-Electric
 
KSA630DMBK4A picture- web-product-data-sheet
KSA630DMBK4A
MULTIPLE ELBOW 630 A MADE TO MEASURE
Schneider Electric
Characteristics
Main
Range of product Canalis
Product name KS
Product or component type Multiple elbow
Busbar description Standard
Device application Change direction
[Ie] rated operational current 500 A at 35 °C
630 A at 35 °C
IP degree of protection IP55 conforming to IEC 60529
[Ue] rated operational voltage 230...690 V
Network frequency 50/60 Hz
Operating angle 90 °
Direction change type Direction 1: edgewise to downward - neutral to up
Direction 3: flat to right - neutral to left
Colour White (RAL 9001)
Dimension type Made to measure
Length 290…785 mm for side A
290…785 mm for side C
Complementary
Width 147 mm
Net weight 12.2 kg
Mounting mode By screws
Electrical connection Lubricated sliding contact
Standards IEC 61439-1
IEC 61439-6
Environment
IK degree of protection IK08 conforming to IEC 62262
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 71.6 cm
Package 1 Width 84.5 cm
Package 1 Length 86.6 cm
Package 1 Weight 20 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months