Schneider-Electric
 
KSA630ED4206 picture- web-product-data-sheet
KSA630ED4206
Horizontal distribution length, Canalis KSA630, aluminium, 500/630A, fixed length 2m, 6 outlets, 3L+N+PE, white RAL9001
Schneider Electric
Characteristics
Main
Range Canalis
Device short name KSA
Offer type Advanced
Product or component type Busbar trunking
Busbar description Horizontal distribution length
Product compatibility Canalis KSA busbar trunking 500…1000 A
Conductors material Aluminium
Busbar trunking polarity 3L + N + PE
Number of tap-off outlets 6
[Ie] rated operational current 630 A at 35 °C
IP degree of protection IP55 conforming to IEC 60529
Mounting mode By screws
Dimension type Fix
Length 2 m
Colour White (RAL 9001)
Complementary
Number of poles 4
Neutral position Up
Mounting position Horizontal
[Ue] rated operational voltage 230...690 V
Network frequency 50/60 Hz
[Uimp] rated impulse withstand voltage 8 kV
[Ui] rated insulation voltage 690 V
[Icw] rated short-time withstand current 32.1 kA
[Ipk] rated peak withstand current 67.5 kA
Electrical connection Lubricated sliding contact
Width 113 mm
Height 146 mm
Net weight 25.5 kg
Tap-off unit interval 500 mm
Radiated magnetic field 0.89 µT
Thermal stress limit 1225000 kA².s
THDI 0…15 % 630 A
15…33 % 500 A
33…100 % 400 A
Maximum voltage drop <0.011 V with power factor = 1 at 50 Hz with 1A for 100 m long
<0.013 V with power factor = 0.9 at 50 Hz with 1A for 100 m long
<0.013 V with power factor = 0.8 at 50 Hz with 1A for 100 m long
<0.012 V with power factor = 0.7 at 50 Hz with 1A for 100 m long
Standards IEC 61439-1
IEC 61439-6
Environment
IK degree of protection IK08 conforming to IEC 62262
Ambient air temperature for operation 35 °C (without derating)
55 °C (with derating factor)
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 16.0 cm
Package 1 Width 12.6 cm
Package 1 Length 217.0 cm
Package 1 Weight 25.0 kg
Unit Type of Package 2 PAL
Number of Units in Package 2 12
Package 2 Height 48.7 cm
Package 2 Width 64 cm
Package 2 Length 220 cm
Package 2 Weight 312.5 kg
Offer Sustainability
BVB
print Accepted
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Halogen content performance Halogen free product
Contractual warranty
Warranty 18 months