This Application will be decommissioned as of January 7th 2025

KSA800FA4 |
Schneider-Electric
 
KSA800FA4 picture- web-product-data-sheet
KSA800FA4
Jointing unit adapter, Canalis KSA 800A to 1000A, aluminium, 3L+N+PE, adapter from former KS offer to current KS offer
Schneider Electric
Characteristics
Main
Range of product Canalis
Product name KS
Product or component type Adapter
Product compatibility KS
[Ie] rated operational current 800 A
Colour White (RAL 9001)
Complementary
Accessory / separate part category Adaptation
Device application Adapt old offer
Mounting location Between trunking
Mounting mode By screws
Mounting support Busbar
Width 324 mm
Depth 132 mm
Height 200 mm
Body material Plastic
Net weight 4 kg
Environment
IP degree of protection IP55 conforming to IEC 60529
Standards IEC 61439-6
IEC 60439-2
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 18.000 cm
Package 1 Width 20.500 cm
Package 1 Length 39.000 cm
Package 1 Weight 7.300 kg
Unit Type of Package 2 P06
Number of Units in Package 2 4
Package 2 Height 30.000 cm
Package 2 Width 80.000 cm
Package 2 Length 60.000 cm
Package 2 Weight 36.000 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard Yes
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Halogen content performance Halogen free product
Take-back No
Contractual warranty
Warranty 18 months