Schneider-Electric
 
KSB1000ZB1 picture- web-product-data-sheet
KSB1000ZB1
Blanking plate, Canalis KSA 500A to 1000A, aluminium, for tap off unit outlet, IP55, white RAL9001
Schneider Electric
Characteristics
Main
Range of product Canalis
Product name KS
Product or component type Blanking plate
Product compatibility KS
[Ie] rated operational current 1000 A
Offer type Spare part
Quantity per set Set of 15
Complementary
Accessory / separate part category Trunking accessory
Device application Restore IP
Mounting location On trunking
Mounting mode By clips
Net weight 20 g
Environment
IP degree of protection IP55 conforming to IEC 60529
Standards IEC 61439-6
IEC 60439-2
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 0.400 cm
Package 1 Width 7.000 cm
Package 1 Length 11.800 cm
Package 1 Weight 15.000 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 3.700 cm
Package 2 Width 7.000 cm
Package 2 Length 11.800 cm
Package 2 Weight 150.000 g
Unit Type of Package 3 P06
Number of Units in Package 3 300
Package 3 Height 34.000 cm
Package 3 Width 80.000 cm
Package 3 Length 60.000 cm
Package 3 Weight 12.000 kg
Offer Sustainability
BVB
print Accepted
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Halogen content performance Halogen free product
Contractual warranty
Warranty 18 months