Schneider-Electric
 
KSB1000ZF1 picture- web-product-data-sheet
KSB1000ZF1
Universal fixing brackets, Canalis KS 500A to 1000A, wall or suspended on threaded rod
Schneider Electric
Characteristics
Main
Range of product Canalis
Product name KS
Product or component type Bracket
Product compatibility KS
Fixing device mounting Suspended on threaded rod
Wall mounting
Maximum load 135 kg
Quantity per set Set of 10
Complementary
Accessory / separate part category Fixing accessory
[Ie] rated operational current 1000.0 A
Width 151 mm
Depth 30 mm
Height 181.5 mm
Net weight 400 g
Environment
Standards IEC 60439-2
IEC 61439-6
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 16.000 cm
Package 1 Width 19.000 cm
Package 1 Length 31.000 cm
Package 1 Weight 365.000 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 18.500 cm
Package 2 Width 16.500 cm
Package 2 Length 32.500 cm
Package 2 Weight 3.740 kg
Unit Type of Package 3 P06
Number of Units in Package 3 300
Package 3 Height 80.000 cm
Package 3 Width 60.000 cm
Package 3 Length 80.000 cm
Package 3 Weight 117.200 kg
Offer Sustainability
BVB
print Accepted
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Halogen content performance Halogen free product
Contractual warranty
Warranty 18 months