Schneider-Electric
 
KSB1000ZP1 picture- web-product-data-sheet
KSB1000ZP1
Sealing kit, Canalis KSA 100A to 1000A, aluminium, for screw sealing
Schneider Electric
Characteristics
Main
Range of product Canalis
Product name KS
Product or component type Sealing kit
Product compatibility KS
Quantity per set Set of 20
Complementary
Accessory / separate part category Security accessory
Mounting location Side of trunking
Mounting support Feed unit
Net weight 0.07 kg
Environment
Standards IEC 60439-2
IEC 61439-6
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 0.800 cm
Package 1 Width 2.600 cm
Package 1 Length 5.700 cm
Package 1 Weight 6.800 g
Unit Type of Package 2 BB1
Number of Units in Package 2 20
Package 2 Height 3.000 cm
Package 2 Width 11.000 cm
Package 2 Length 15.000 cm
Package 2 Weight 150.000 g
Unit Type of Package 3 S02
Number of Units in Package 3 2500
Package 3 Height 15.000 cm
Package 3 Width 30.000 cm
Package 3 Length 40.000 cm
Package 3 Weight 18.000 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Halogen content performance Halogen free product
Contractual warranty
Warranty 18 months