Schneider-Electric
 
KSB1000ZP2 picture- web-product-data-sheet
KSB1000ZP2
Sealing kit, Canalis KSA 100A to 1000A, aluminium, for tap off unit outlet sealing
Schneider Electric
Characteristics
Main
Range Canalis
Product name KS
Product or component type Sealing kit
Product compatibility KS
Range compatibility Canalis KS tap-off unit
Complementary
Accessory / separate part category Tap-off unit accessory
Device application To seal
Standards IEC 60439-2
IEC 61439-6
Net weight 2 g
Quantity per set Set of 20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 0.100 cm
Package 1 Width 0.600 cm
Package 1 Length 5.000 cm
Package 1 Weight 2.000 g
Unit Type of Package 2 BB1
Number of Units in Package 2 20
Package 2 Height 1.000 cm
Package 2 Width 12.000 cm
Package 2 Length 18.000 cm
Package 2 Weight 42.000 g
Unit Type of Package 3 P06
Number of Units in Package 3 1200
Package 3 Height 35.000 cm
Package 3 Width 60.000 cm
Package 3 Length 80.000 cm
Package 3 Weight 10.000 kg
Offer Sustainability
BVB
print Accepted
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Halogen content performance Halogen free product
Contractual warranty
Warranty 18 months