Schneider-Electric
 
KSB1000ZV2 picture- web-product-data-sheet
KSB1000ZV2
Universal floor guide, Canalis KS 500A to 1000A, vertical installation
Schneider Electric
Characteristics
Main
Range of product Canalis
Product name KS
Product or component type Riser fixing
Product compatibility KS
Fixing device mounting Clipped to the riser
Quantity per set Set of 5
Complementary
Accessory / separate part category Fixing accessory
[Ie] rated operational current 1000.0 A
Mounting position Vertical
Width 279 mm
Depth 30 mm
Height 132.5 mm
Net weight 700 g
Environment
Standards IEC 61439-6
IEC 60439-2
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.500 cm
Package 1 Width 4.000 cm
Package 1 Length 25.000 cm
Package 1 Weight 426.000 g
Unit Type of Package 2 BB1
Number of Units in Package 2 5
Package 2 Height 8.000 cm
Package 2 Width 14.000 cm
Package 2 Length 43.000 cm
Package 2 Weight 3.032 kg
Unit Type of Package 3 PAL
Number of Units in Package 3 180
Package 3 Height 80.000 cm
Package 3 Width 62.000 cm
Package 3 Length 92.000 cm
Package 3 Weight 212.000 kg
Offer Sustainability
BVB
print Accepted
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Halogen content performance Halogen free product
Contractual warranty
Warranty 18 months