Schneider-Electric
 
KSB1000ZV3 picture- web-product-data-sheet
KSB1000ZV3
Floor support, Canalis KS 500A to 1000A, vertical installation, maximum load 440kg, set of 2 parts
Schneider Electric
Characteristics
Main
Range of product Canalis
Product name KS
Product or component type Riser fixing
Product compatibility KS
Fixing device mounting Secured to the floor or wall
Maximum load 440 kg
Complementary
Accessory / separate part category Fixing accessory
[Ie] rated operational current 1000.0 A
Mounting position Vertical
Width 85 mm
Depth 150 mm
Height 220 mm
Net weight 1.8 kg
Environment
Standards IEC 60439-2
IEC 61439-6
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 13.0 cm
Package 1 Width 25.0 cm
Package 1 Length 33.0 cm
Package 1 Weight 3.74 kg
Unit Type of Package 2 P06
Number of Units in Package 2 20
Package 2 Height 63.5 cm
Package 2 Width 80.0 cm
Package 2 Length 60.0 cm
Package 2 Weight 81.13 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Halogen content performance Halogen free product
Contractual warranty
Warranty 18 months