Schneider-Electric
 
KSB100SV5 picture- web-product-data-sheet
KSB100SV5
Empty tap off unit, Canalis KS, with isolator, polarity 3L+PEN, 100A, IP55, RAL9001
Schneider Electric
Characteristics
Main
Range of product Canalis
Product name KS
Product or component type Empty tap-off unit
Product compatibility KS
[Ie] rated operational current 100 A at 35 °C
Tap-off unit polarity 3L+PEN
Complementary
Device application Low power distribution
[Ue] rated operational voltage 230...690 V depending on protective device
[Uimp] rated impulse withstand voltage 8 kV
[Ui] rated insulation voltage 690 V depending on protective device
Network frequency 50/60 Hz
Tap-off unit disconnection mode By drawing out
Tap-off unit connector type With fixed polarity
Door opening size 545.5 mm
Door opening side Right
IP degree of protection IP55 conforming to IEC 60529
IK degree of protection IK08 conforming to IEC 62262
Standards IEC 60439-2
IEC 61439-6
Body material Plastic
Colour White (RAL 9001)
Width 344 mm
Depth 128 mm
Height 220 mm
Net weight 4.8 kg
Environment
Earthing system TN-C - busbar trunking
TN-C - tap-off unit
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 18.400 cm
Package 1 Width 22.000 cm
Package 1 Length 44.400 cm
Package 1 Weight 2.890 kg
Unit Type of Package 2 P12
Number of Units in Package 2 25
Package 2 Height 195.000 cm
Package 2 Width 80.000 cm
Package 2 Length 120.000 cm
Package 2 Weight 100.250 kg
Offer Sustainability
SCIP Number Fbe82b7c-542c-4391-913a-58c8f489ca40
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months